HUBBELL POWER SYSTEMS
Image of CHDPMM6 THREE POSITION PRIMARY MOUNT, HEAVY-DUTY

THREE POSITION PRIMARY MOUNT, HEAVY-DUTY

Brand: Chance

Catalog ID: CHDPMM6

Bracket for pole mounting of three primary meters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Fits pole diameters of 9-1/4" to 10-3/4"Includes braces for stability
  • 6061-T6 aluminum

General

Catalog Number

CHDPMM6

EU RoHS Indicator

No

Material

Aluminum

Style

3 Position, Heavy Duty Bracket

UPC

096359499336

Dimensions

Distance From Pole

N/A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No