HUBBELL POWER SYSTEMS
Image of C3SPR3418VT THREE POSITION RECLOSER MOUNTING BRACKET

THREE POSITION RECLOSER MOUNTING BRACKET

Brand: Chance

Catalog ID: C3SPR3418VT

Lightweight aluminum bracket supports three reclosers on distribution pole.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes location for arrester mounting below reclosers
  • Mounts to pole with two 3/4" through bolts on 10-3/4" centers
  • Includes six 5/8" x 4" machine lug bolts
  • Has two eyes for lifting
  • Material is 6061-T6 aluminum with ASTM A-153 galvanized steel hardware

General

Catalog Number

C3SPR3418VT

Type

Bracket

UPC

096359607977

Dimensions

Distance From Pole

N/A

Weight

42.3 lb

Logistics

Pallet Quantity

2