HUBBELL POWER SYSTEMS
Image of C4000600 Tie Back Clamp

Tie Back Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000600

The Tie Back Clamp installs with a Grip-All clampstick. It is used with a Tension Puller to keep the tail of a conductor out of the work area by tying it back to the main line after it has been cut. The clamp also may be used to hold a jumper on the main line while applying a compression connector.

  • Tie Back Clamp installs with a Grip-All clampstick
  • Used with a Tension Puller to keep the tail of a conductor out of the work area by tying it back to the main line after it has been cut
  • Clamp also may be used to hold a jumper on the main line while applying a compression connector

General

Catalog Number

C4000600

Style

Tie Back Clamp

UPC

096359016670

Dimensions

Weight

1.5 lb

Weight Metric

0.7 kg

Logistics

Pallet Quantity

150