
Brand: FARGO
Catalog ID: GJ8558
Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.
Catalog Number
GJ8558
Color Code
Red
Material
Composite
Material - Cover and Body
Rigid Black PVC
Material Type
Standard
Product Category
Spacers
UPC
096359311041
Dimensions
14.000 in x 1.610 in x 3.355 in
Height
3.355 in
Length
14 in
Weight
0.392 lb
Width
1.61 in
Conductor Diameter - Maximum
1.13
Conductor Diameter - Minimum
0.92
Conductor Diameter (Covered) - Maximum
1.125 in
Conductor Diameter (Covered) - Minimum
0.92 in
Conductor Diameter (Covered) Range
1.125-0.92
Conductor Diameter Range
0.92 - 1.13
Conductor Type
Covered
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Carton Quantity
25
Pallet Quantity
600