
Brand: FARGO
Catalog ID: GJ858
Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.
Catalog Number
GJ858
Color Code
Yellow
EU RoHS Indicator
Material
Composite
Material - Cover and Body
Rigid Black PVC
Material Type
Non-Standard
Product Category
Spacers
UPC
096359311126
Dimensions
16.000 in x 2.500 in x 4.245 in
Height
4.245 in
Length
16 in
Weight
0.382 lb
Width
2.5 in
Conductor Diameter - Maximum
2.1
Conductor Diameter - Minimum
1.81
Conductor Diameter (Covered) - Maximum
2.1 in
Conductor Diameter (Covered) - Minimum
1.8 in
Conductor Diameter (Covered) Range
2.1-1.8
Conductor Diameter Range
1.81 - 2.1
Conductor Type
Covered
EU RoHS Indicator
Carton Quantity
100
Pallet Quantity
600