

Brand: FARGO
Catalog ID: GJ859
Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.
Catalog Number
GJ859
Color Code
Gray
Material
Composite
Material - Cover and Body
Rigid Black PVC
Material Type
Non-Standard
Product Category
Spacers
Product Type
Composite Cable Riser Tie
UPC
096359311157
Dimensions
16.000 in x 2.620 in x 4.365 in
Height
4.365 in
Length
16 in
Weight
0.392 lb
Width
2.62 in
Conductor Diameter - Maximum
2.6
Conductor Diameter - Minimum
2
Conductor Diameter (Covered) - Maximum
2.6 in
Conductor Diameter (Covered) - Minimum
2 in
Conductor Diameter (Covered) Range
2.6-2
Conductor Diameter Range
2 - 2.6
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
25
Pallet Quantity
600