
Brand: FARGO
Catalog ID: GJ801FC
Fargo Formed Wire Composite Double Pin Ties are designed for use at intersections or slight angles where space or double arm construction does not permit use of the straight tie. Secures the conductor in position to the insulator for through or continuous run applications.
Catalog Number
GJ801FC
Color Code
White
EU RoHS Indicator
No
Insulator Throat Neck Type
C Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359356134
Insulator Throat Diameter - Maximum
2.75 in
Insulator Throat Diameter - Minimum
2.12 in
Insulator Throat Diameter Range
2.12 - 2.75
Length
13 in
Weight
0.304 lb
Conductor Diameter - Maximum
0.406
Conductor Diameter - Minimum
0.25
Conductor Diameter (Covered) - Maximum
0.406 in
Conductor Diameter (Covered) - Minimum
0.25 in
Conductor Diameter (Covered) Range
0.406-0.25
Conductor Diameter Range
0.25 - 0.406
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
100
Pallet Quantity
600