Brand: FARGO
Catalog ID: GJ813FC
Fargo Formed Wire Composite Double Pin Ties are designed for use at intersections or slight angles where space or double arm construction does not permit use of the straight tie. Secures the conductor in position to the insulator for through or continuous run applications.
Catalog Number
GJ813FC
Color Code
Blue
EU RoHS Indicator
No
Insulator Throat Neck Type
F Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359310921
Insulator Throat Diameter - Maximum
3.38 in
Insulator Throat Diameter - Minimum
2.75 in
Insulator Throat Diameter Range
2.75 - 3.38
Length
13.25 in
Weight
0.353 lb
Conductor Diameter - Maximum
0.717
Conductor Diameter - Minimum
0.562
Conductor Diameter (Covered) - Maximum
0.717 in
Conductor Diameter (Covered) - Minimum
0.562 in
Conductor Diameter (Covered) Range
0.717-0.562
Conductor Diameter Range
0.562 - 0.717
Conductor Type
Covered
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Carton Quantity
100
Pallet Quantity
600