
Brand: FARGO
Catalog ID: GJ816FC
Fargo Formed Wire Composite Double Pin Ties are designed for use at intersections or slight angles where space or double arm construction does not permit use of the straight tie. Secures the conductor in position to the insulator for through or continuous run applications.
Catalog Number
GJ816FC
Color Code
Black
EU RoHS Indicator
No
Insulator Throat Neck Type
F Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359310976
Insulator Throat Diameter - Maximum
3.38 in
Insulator Throat Diameter - Minimum
2.75 in
Insulator Throat Diameter Range
2.75 - 3.38
Length
13.25 in
Weight
0.284 lb
Conductor Diameter - Maximum
1.5
Conductor Diameter - Minimum
1.126
Conductor Diameter (Covered) - Maximum
1.5 in
Conductor Diameter (Covered) - Minimum
1.126 in
Conductor Diameter (Covered) Range
1.5-1.126
Conductor Diameter Range
1.126 - 1.5
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
75
Pallet Quantity
450