
Brand: FARGO
Catalog ID: GJ662FC
Fargo Formed Wire Composite Side Ties are utlized for attachment of covered conductors to pin or spool typeinsulators in side tie applicatoins.
Catalog Number
GJ662FC
Color Code
Green
EU RoHS Indicator
No
Insulator Throat Neck Type
F Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359310785
Insulator Throat Diameter - Maximum
3.38 in
Insulator Throat Diameter - Minimum
2.75 in
Insulator Throat Diameter Range
2.75 - 3.38
Length
25 in
Weight
0.284 lb
Conductor Diameter - Maximum
0.561
Conductor Diameter - Minimum
0.407
Conductor Diameter (Covered) - Maximum
0.561 in
Conductor Diameter (Covered) - Minimum
0.407 in
Conductor Diameter (Covered) Range
0.561-0.407
Conductor Diameter Range
0.407 - 0.561
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
100
Pallet Quantity
600