HUBBELL POWER SYSTEMS
Image of GJ614FC Tie, Insulator Top

Tie, Insulator Top

Brand: FARGO

Catalog ID: GJ614FC

Composite Top Tie

Fargo Formed Wire Composite Top Ties are designed to provide a uniform, resistive conductive attachment of covered conductors to pin or spool type insulators in top tie applications.

Semi-Conductive tie provides uniform electrical field around attachment point.

General

Catalog Number

GJ614FC

Color Code

Orange

EU RoHS Indicator

No

Insulator Throat Neck Type

F Neck

Material

Composite

Material - Cover and Body

Semi-Conductive covering over Rigid Black PVC

Material Type

Non-Standard

Product Category

Ties

UPC

096359310686

Dimensions

Dimensions

25.500 in x 3.430 in x 1.470 in

Height

1.47 in

Insulator Throat Diameter - Maximum

3.38 in

Insulator Throat Diameter - Minimum

2.75 in

Insulator Throat Diameter Range

2.75 - 3.38

Length

25.5 in

Weight

0.363 lb

Width

3.43 in

Conductor Related

Conductor Diameter - Maximum

0.919

Conductor Diameter - Minimum

0.718

Conductor Diameter (Covered) - Maximum

0.919 in

Conductor Diameter (Covered) - Minimum

0.718 in

Conductor Diameter (Covered) Range

0.919-0.718

Conductor Diameter Range

0.718 - 0.919

Conductor Type

Covered

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

75

Pallet Quantity

450