
Brand: FARGO
Catalog ID: GJ616FC
Fargo Formed Wire Composite Top Ties are designed to provide a uniform, resistive conductive attachment of covered conductors to pin or spool type insulators in top tie applications.
Catalog Number
GJ616FC
Color Code
Black
EU RoHS Indicator
No
Insulator Throat Neck Type
F Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359310709
Dimensions
25.500 in x 3.430 in x 1.870 in
Height
1.87 in
Insulator Throat Diameter - Maximum
3.38 in
Insulator Throat Diameter - Minimum
2.75 in
Insulator Throat Diameter Range
2.75 - 3.38
Length
25.5 in
Weight
0.47 lb
Width
3.43 in
Conductor Diameter - Maximum
1.5
Conductor Diameter - Minimum
1.126
Conductor Diameter (Covered) - Maximum
1.5 in
Conductor Diameter (Covered) - Minimum
1.126 in
Conductor Diameter (Covered) Range
1.5-1.126
Conductor Diameter Range
1.126 - 1.5
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
75
Pallet Quantity
300