
Brand: FARGO
Catalog ID: GJ602FC
Fargo Formed Wire Composite Top Ties are designed to provide a uniform, resistive conductive attachment of covered conductors to pin or spool type insulators in top tie applications.
Catalog Number
GJ602FC
Color Code
Green
EU RoHS Indicator
No
Insulator Throat Neck Type
C Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359310600
Dimensions
25.500 in x 2.810 in x 1.030 in
Height
1.03 in
Insulator Throat Diameter - Maximum
2.75 in
Insulator Throat Diameter - Minimum
2.12 in
Insulator Throat Diameter Range
2.12 - 2.75
Length
25.5 in
Weight
0.314 lb
Width
2.81 in
Conductor Diameter - Maximum
0.561
Conductor Diameter - Minimum
0.407
Conductor Diameter (Covered) - Maximum
0.561 in
Conductor Diameter (Covered) - Minimum
0.407 in
Conductor Diameter (Covered) Range
0.561-0.407
Conductor Diameter Range
0.407 - 0.561
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
100
Pallet Quantity
600