HUBBELL POWER SYSTEMS
Tie Stick with Rotary Prong Head and Rotary Blade End 8 ft (2.4 m)
Image of H185525 Tie Stick with Rotary Prong Head and Rotary Blade End 8 ft (2.4 m)

Tie Stick with Rotary Prong Head and Rotary Blade End 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H185525

TIE STICK-ROTARY PRONG+BLADE-8FT 2IN, Epoxiglas® Tie Sticks are made with a variety of heads to meet every lineman’s particular preference. Rotary Prong Tie Sticks, most linemen find are speedy and easy to operate for handling looped ties. Two-Prong Tie Sticks are preferred by many linemen for handling hot ties with loops. Rotary Blade Tie Sticks have a swivel action that permits greater freedom of movement than the fixed-blade types.

  • Tested per OSHA & ASTM F711
  • Made with variety of heads for versatile lineman needs
  • Rotary Prong Tie Sticks quickly and easily handle looped ties
  • Two-Prong Tie Sticks effectively handle hot ties with loops
  • Rotary Blade Tie Sticks swivel for greater freedom of movement than fixed-blade types

General

Catalog Number

H185525

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

Rotary Prong on top w/ Rotary Blade on Bottom

UPC

096359039242

Dimensions

Dimensions

102.0 in x 4.38 in x 4.38 in

Dimensions Metric

2591 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

102 in

Length Metric

2591 mm

Weight

3.4 lb

Weight Metric

1.5 kg

Width

4.38 in

Width Metric

111 mm

Certifications And Compliance

EU RoHS Indicator

No