HUBBELL POWER SYSTEMS
Tie Stick with Rotary Prong Head and Universal End 8 ft (2.4 m)
Image of H185519 Tie Stick with Rotary Prong Head and Universal End 8 ft (2.4 m)

Tie Stick with Rotary Prong Head and Universal End 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H185519

TIE STICK-ROTARY PRONG+UNIVERSAL-8FT 3IN, Epoxiglas® Tie Sticks are made with a variety of heads to meet every lineman’s particular preference. Rotary Prong Tie Sticks, most linemen find are speedy and easy to operate for handling looped ties. Two-Prong Tie Sticks are preferred by many linemen for handling hot ties with loops. Rotary Blade Tie Sticks have a swivel action that permits greater freedom of movement than the fixed-blade types.

  • Tested per OSHA & ASTM F711
  • Made with variety of heads for versatile lineman needs
  • Rotary Prong Tie Sticks quickly and easily handle looped ties
  • Two-Prong Tie Sticks effectively handle hot ties with loops
  • Rotary Blade Tie Sticks swivel for greater freedom of movement than fixed-blade types

General

Catalog Number

H185519

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

Rotary Prong on top w/ Universal Head on Bottom

UPC

096359039211

Dimensions

Dimensions

103.0 in x 5.25 in x 5.25 in

Dimensions Metric

2616 mm x 133 mm x 133 mm

Height

5.25 in

Height Metric

133 mm

Length

103 in

Length Metric

2616 mm

Weight

10 lb

Weight Metric

4.5 kg

Width

5.25 in

Width Metric

133 mm

Certifications And Compliance

EU RoHS Indicator

No