

Brand: CHANCE Lineman Grade Tools
Catalog ID: C4031416
Catalog Number
C4031416
Style
Tie Wire Claw
UPC
096359019084
Dimensions
9.5 in x 14.5 in x 0.25 in
Dimensions Metric
241 mm x 368 mm x 6 mm
Height
0.25 in
Height Metric
6 mm
Length
9.5 in
Length Metric
241 mm
Weight
1 lb
Weight Metric
0.5 kg
Width
14.5 in
Width Metric
368 mm
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
15
Pallet Quantity
900