
Brand: Opti-Loop
Catalog ID: TMK
Application
Attaches snowshoes or other devices directly to the messenger
Catalog Number
TMK
Material
6063 Alloy Aluminum with Galvanized Nut and Bolt
Product Category
Communications Connectors
UPC
096359642749
Conductor Diameter - Maximum
0.313 in
Conductor Diameter - Minimum
0.25 in
Conductor Diameter Range
0.25 - 0.313
Conductor Type
Messenger Strand
Messenger Diameter - Maximum
0.25 in
Messenger Diameter - Minimum
0.313 in