HUBBELL POWER SYSTEMS
Tool Bag, 10 ft 10 in (3,302 mm) X 6.6 in (167 mm)
Image of P64310 Tool Bag, 10 ft 10 in (3,302 mm) X 6.6 in (167 mm)

Tool Bag, 10 ft 10 in (3,302 mm) X 6.6 in (167 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P64310

TOOL BAG, 10 ft 10 in L X 6.6 ft W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

P64310

EU RoHS Indicator

No

Type

Container

UPC

096359050490

Dimensions

Length

10 ft 10 in

Length Metric

3.3 m

Weight

3.9 lb

Weight Metric

1.7 kg

Width

6.6 in

Width Metric

167.6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

20