HUBBELL POWER SYSTEMS
Image of P64312 Tool Bag, 12 ft 10 in (3,911 mm) X 6.6 in (167 mm)
Buy America(n) Qualified

Tool Bag, 12 ft 10 in (3,911 mm) X 6.6 in (167 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P64312

TOOL BAG, 12 ft 10 in L X 6.6 in W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

P64312

EU RoHS Indicator

No

Type

Container

UPC

096359050506

Dimensions

Length

12 ft 10 in

Length Metric

3.9 m

Weight

1.3 lb

WeightMetric

0.5 kg

Width

6.6 in

WidthMetric

167.6 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Logistics

Carton Quantity

10