MY LISTS
HUBBELL POWER SYSTEMS
Image of P6434 Tool Bag, 5 ft (1,524 mm) X 6.6 in (167 mm)
Buy America(n) Qualified

Tool Bag, 5 ft (1,524 mm) X 6.6 in (167 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P6434

waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

P6434

Type

Container

UPC

096359050544

Dimensions

Length

5 ft

Length Metric

1.5 m

Weight

2.9 lb

WeightMetric

1.3 kg

Width

6.6 in

WidthMetric

167.6 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)