HUBBELL POWER SYSTEMS
Tool Bag, 5 ft 4 in (1,625 mm) X 7.5 in (190 mm)
Image of P6213 Tool Bag, 5 ft 4 in (1,625 mm) X 7.5 in (190 mm)
Image of P6213 Tool Bag, 5 ft 4 in (1,625 mm) X 7.5 in (190 mm)

Tool Bag, 5 ft 4 in (1,625 mm) X 7.5 in (190 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P6213

TOOL BAG, 5 ft 4 in L X 7.5 in W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

P6213

EU RoHS Indicator

Product Type

Storage Bag

Type

Container

UPC

096359050391

Dimensions

Length

5 ft 4 in

Length Metric

1.6 m

Weight

1.2 lb

Weight Metric

0.5 kg

Width

7.5 in

Width Metric

190.5 mm

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

20