HUBBELL POWER SYSTEMS
Image of P6433 Tool Bag, 5 ft 8 in (1,727 mm) X 9 in 228 mm)

Tool Bag, 5 ft 8 in (1,727 mm) X 9 in 228 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P6433

waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

P6433

Type

Container

UPC

096359050537

Dimensions

Length

5 ft 8 in

Length Metric

1.7 m

Weight

1.9 lb

Weight Metric

0.8 kg

Width

9 in

Width Metric

228.6 mm