HUBBELL POWER SYSTEMS
Image of T3060007 Tool Bag, 7 ft 6 in (2,286 mm) X 10 in (254 mm)

Tool Bag, 7 ft 6 in (2,286 mm) X 10 in (254 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: T3060007

TOOL BAG, 7 ft L X 6 in W W/ 10 in W OPENING, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

T3060007

EU RoHS Indicator

Type

Container

UPC

096359057970

Dimensions

Length

7 ft

Length Metric

2.1 m

Weight

0.9 lb

Weight Metric

0.4 kg

Width

6 in

Width Metric

152.4 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator