HUBBELL POWER SYSTEMS
Image of P6206 Tool Bag, 7’ L X 6” W
Image of P6206 Tool Bag, 7’ L X 6” W

Tool Bag, 7’ L X 6” W

Brand: CHANCE Lineman Grade Tools

Catalog ID: P6206

TOOL BAG - 7' L X 6" W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

Product details

General

Catalog Number

P6206

EU RoHS Indicator

No

Type

Container

UPC

096359050353

Dimensions

Length

84 in

Weight

2 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications