HUBBELL POWER SYSTEMS
Tool Hanger, Nylon Filled Plastic Hook & Steel Clamp
Image of H17605 Tool Hanger, Nylon Filled Plastic Hook & Steel Clamp

Tool Hanger, Nylon Filled Plastic Hook & Steel Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: H17605

H1760-5 Pole Hanger was designed for use on 1.25" or 1.5" diameter Epoxiglas®®- poles. It includes a black Nylon-filled plastic hook and a steel hose clamp for easy attachment.

  • Engage conductors up to 556.5 kcmil ACSR
  • Black Nylon-filled plastic hook and steel hose clamp

General

Catalog Number

H17605

EU RoHS Indicator

No

Style

Nylon-Filled Plastic Hook and Steel Hose Clamp

UPC

096359039105

Dimensions

Weight

0.5 lb

Weight Metric

0.2 kg

Certifications And Compliance

EU RoHS Indicator

No