HUBBELL POWER SYSTEMS
Tool Hanger, Polyethylene Hanger for 1.25 in (32 mm) Pole
Image of M1858 Tool Hanger, Polyethylene Hanger for 1.25 in (32 mm) Pole

Tool Hanger, Polyethylene Hanger for 1.25 in (32 mm) Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1858

M1858 Pole Hanger respectively attach to 1.25 in and 1.5 in Epoxiglas poles by heat-shrink plastic tubing. Each includes a Polyethylene hook, shrink tubing, tape and installation instructions.

  • Engage conductors up to 556.5 kcmil ACSR
  • Pole Hangers attaches to pole by heat-shrink plastic tubing

General

Catalog Number

M1858

EU RoHS Indicator

No

Style

Polyethylene Hanger for 1.25" (32 mm) Pole

UPC

096359043829

Dimensions

Weight

0.1 lb

Weight Metric

0.1 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10