HUBBELL POWER SYSTEMS
Image of M1909 Tool Lubricant

Tool Lubricant

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1909

Tool Lubricant is a non-toxic, non-corrosive material, especially prepared to give hoists and tools the lubrication needed to keep them in top working condition. The lubricant coats the moving parts with a touch, durable film to prevent the tools from binding and galling. Handy plastic squeeze bottle for easy application.

  • Non-flammable, non-toxic, non-corrosive material
  • Handy plastic squeeze bottle for easy application

General

Catalog Number

M1909

EU RoHS Indicator

No

Style

Tool Lubricant

UPC

096359043973

Dimensions

Weight

0.3 lb

Weight Metric

0.1 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No