HUBBELL POWER SYSTEMS
Image of T3030166N Tooling Bolt Circle Adapter

Tooling Bolt Circle Adapter

Brand: Chance

Catalog ID: T3030166N

Bolt circle adapter with one 5 1/4" (133.5 mm) bolt circle with 1/2" (12.7 mm) bolt holes and one 7 5/8" (193.7 mm) bolt circle with 5/8" (15.9 mm) bolt holes.

Anchor tool adapter. Used to match up bolt circles 5.25in to 7.625in

Used to match up bolt circles

General

Application

Anchor/Pile Installation

Catalog Number

T3030166N

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359652427

Dimensions

Diameter - Bolt Circle

  • 5.25 in
  • 7.625 in

Dimensions

8.500 in x 8.500 in x 0.750 in

Height

0.75 in

Length

8.5 in

Weight

10 lb

Width

8.5 in

Logistics

Standard Package

1