HUBBELL POWER SYSTEMS
Torque Extension Stick for Hydraulic Power Tools 4 ft (1.2 m) Insulating Length
Image of T4033009 Torque Extension Stick for Hydraulic Power Tools 4 ft (1.2 m) Insulating Length

Torque Extension Stick for Hydraulic Power Tools 4 ft (1.2 m) Insulating Length

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4033009

Insulated torque extension stick permits Live-line work with hydraulic power tools on bucket trucks. .

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • Made using heavy duty 1.25" Diameter Epoxiglas® Pole
  • Insulation Length is 4'
  • 75 ft-lb torque rating
  • Square Drive on upper end fits any ½"-drive socket
  • 7/16” hexagonal quick-connect fitting on bottom couples with a power tool’s drive socket
  • Handguard is 6” from ferrule with hex fitting

General

Catalog Number

T4033009

EU RoHS Indicator

No

Storage Bag Included?

P643-4 (Bag not included. Must be ordered separately.)

Style

Torque Extension Stick

Torque Rating

75 ft-lbs

UPC

096359060055

Dimensions

Dimensions

72.5 in x 5.5 in x 5.625 in

Dimensions Metric

1841.5 mm x 140 mm x 143 mm

Height

5.625 in

Height Metric

143 mm

Length

72.5 in

Length Metric

1841.5 mm

Weight

5 lb

Weight Metric

2.2 kg

Width

5.5 in

Width Metric

140 mm

Certifications And Compliance

EU RoHS Indicator

No