




Brand: Quazite
Catalog ID: A1A3660506009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, QuaziteĀ® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
A1A3660506009
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Fiberglass
UPC
066203719341
Dimensions
60 in x 36 in x 24 in
Height
24 in
Length
60 in
Weight
495.8 lb
Width
36 in
Load Rating (ANSI Tier)
T8