
Brand: Hubbell Power Systems
Catalog ID: PSC730TPMB
Catalog Number
PSC730TPMB
Material
Galvanized Steel
UPC
096359651666
Dimensions
23.500 in x 7.500 in x 9.250 in
Height
9.25 in
Length
23.5 in
Weight
19 lb
Width
7.5 in
Carton Quantity
2
Pallet Quantity
48
Standard Package
1