HUBBELL POWER SYSTEMS
Image of M4742 Tower Saddle Less Clamp With Regular Hooks
Image of M4742 Tower Saddle Less Clamp With Regular Hooks

Tower Saddle Less Clamp With Regular Hooks

Brand: CHANCE Lineman Grade Tools

Catalog ID: M4742

The Tower Type Wire Tong Saddle is used to support wire tongs or boom poles on towers. The saddle is securely fastened to the angle iron tower leg by four hooks tightened by wing nuts. A clevis which bolts through the pivot lug permits rope blocks to be fastened so that they will pivot with the wire tong or boom pole. Saddle does not include pole clamps. Fits angles 3" x 3" to 7" x 7".

  • Maximum workload is 1,000 lb. (453 kg)
  • Securely fastened to the angle-iron tower leg by four hooks tightened by wing nuts
  • Attached clevis provides a pivot point for rope blocks

Product details

General

Catalog Number

M4742

EU RoHS Indicator

No

Style

Tower Saddle w/ Regular Hooks

Type

Wire Tong

UPC

096359048220

Dimensions

Weight

11.25 lb

WeightMetric

5.1 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

3

Resources and downloads