HUBBELL POWER SYSTEMS
Image of T4001413 Tower Saddle With Small And Large Hooks

Tower Saddle With Small And Large Hooks

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001413

TOWER TYPE SADDLE - SMALL - LARGE HOOKS, The Tower Type Wire Tong Saddle is used to support wire tongs or boom poles on towers. The saddle is securely fastened to the angle iron tower leg by four hooks tightened by wing nuts. A clevis which bolts through the pivot lug permits rope blocks to be fastened so that they will pivot with the wire tong or boom pole. Saddle does not include pole clamps. Fits angles 3" x 3" to 7" x 7".

  • Maximum workload is 1,000 lb. (453 kg)
  • Securely fastened to the angle-iron tower leg by four hooks tightened by wing nuts
  • Attached clevis provides a pivot point for rope blocks

Product details

General

Catalog Number

T4001413

EU RoHS Indicator

No

Style

Tower Saddle w/ Regular & Small Hooks

Type

Wire Tong

UPC

096359058557

Dimensions

Weight

14 lb

WeightMetric

6.4 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads