HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 1-POSITION, ALUMINUM BANDED STYLE with NEMA A LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES
Image of C2M19M TRANSFORMER BRACKET, 1-POSITION, ALUMINUM BANDED STYLE with NEMA A LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

TRANSFORMER BRACKET, 1-POSITION, ALUMINUM BANDED STYLE with NEMA A LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

Brand: Chance

Catalog ID: C2M19M

Bracket, Transformer

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 1,275 lbs. maximum recommended per position
  • 18" = 1,000 lbs. maximum recommended per positon
  • 22" = 820 lbs. maximum recommended per position
  • 26" = 690 lbs. maximum recommended per position
  • For replacement bolts order two each P2160185P

General

Catalog Number

C2M19M

Material

6061-T6 Aluminum

Type

Banded Pole Mount Bracket

UPC

096359864233

Dimensions

Distance From Pole

9 in