HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING
Image of CTB5M16 TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: CTB5M16

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight and strong 6061-T6 aluminum material
  • Maximum equipment load capacity is 2,000 lbs. with two thru-bolts and 3,000 lbs. with three thru-bolts
  • Includes one ground lug
  • Mounts to pole with two or three 5/8" thru-bolts (ordered separately)

General

Catalog Number

CTB5M16

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Bolted Pole Mount Bracket

UPC

096359354895

Dimensions

Weight

11.9 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No