


Brand: Chance
Catalog ID: C4M26
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C4M26
Material
6061-T6 Aluminum
Product Type
2 Position
Type
Banded Pole Mount Bracket
UPC
096359243991
Distance From Pole
6 in
Weight
24.37 lb
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
10