
Brand: Chance
Catalog ID: CDM2M2
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
CDM2M2
Material
6061-T6 Aluminum
Type
Bolted Pole Mount Bracket
UPC
096359533337
Distance From Pole
5 in
Weight
6.86 lb
Carton Quantity
4