HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 2-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA B LUG SPACING
Image of PS250 TRANSFORMER BRACKET, 2-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA B LUG SPACING

TRANSFORMER BRACKET, 2-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA B LUG SPACING

Brand: Chance

Catalog ID: PS250

Steel, banded style transformer bracket for mounting 3 transformers with NEMA A or B lug spacing. Consist of two number 5250 brackets.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes six 5/8" x 1-3/4" and six 3/4" x 1-3/4" square head machine bolts
  • Installs on poles 6" to 10-1/2" in diameter
  • Galvanized steel per ASTM A-153

General

Catalog Number

PS250

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359069836

Dimensions

Dimensions

18.500 in x 11.000 in x 8.500 in

Height

8.5 in

Length

18.5 in

Weight

62.72 lb

Width

11 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

24