
Brand: Chance
Catalog ID: C2120001
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C2120001
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Bolted Pole Mount Bracket
UPC
096359014539
Dimensions
27.000 in x 8.000 in x 5.000 in
Distance From Pole
N/A
Height
5 in
Length
27 in
Weight
29.4 lb
Width
8 in
EU RoHS Indicator
No
Industry Standard(s)
ANSI C57.12.20
RUS Listed Reference
dm - Bracket, transformer
Pallet Quantity
40