HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 2-POSITION, STEEL, SINGLE-BAND STYLE, w/NEMA A LUG SPACING
Image of 215 TRANSFORMER BRACKET, 2-POSITION, STEEL, SINGLE-BAND STYLE, w/NEMA A LUG SPACING

TRANSFORMER BRACKET, 2-POSITION, STEEL, SINGLE-BAND STYLE, w/NEMA A LUG SPACING

Brand: Chance

Catalog ID: 215

Bracket, Transformer

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Curved back design for installation on tapered round poles from 6" to 10-1/2" diameter
  • Brackets provide 6-3/8" pole offset
  • Galvanized steel per ASTM A-153

General

Catalog Number

215

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359480327

Dimensions

Weight

38 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No