HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE, NEMA A LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES
Image of C6M36M TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE, NEMA A LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE, NEMA A LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

Brand: Chance

Catalog ID: C6M36M

Aluminum, banded style transformer bracket for mounting 3 transformers with NEMA A lug spacing. Includes six 5/8" x 2-1/2" square head machine bolts and nuts for type A transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 1,275 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 1,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 820 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 690 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

General

Catalog Number

C6M36M

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Banded Pole Mount Bracket

UPC

096359294740

Dimensions

Distance From Pole

6 in

Weight

30.63 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

8