Brand: Chance
Catalog ID: C6M365
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C6M365
EU RoHS Indicator
No
Material
6061-T6 Aluminum
Type
Banded Pole Mount Bracket
UPC
096359244134
Dimensions
15.500 in x 8.000 in x 33.000 in
Distance From Pole
6 in
Height
33 in
Length
15.5 in
Weight
23.84 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
12