
Brand: Chance
Catalog ID: C6M36
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C6M36
EU RoHS Indicator
No
Material
6061-T6 Aluminum
Type
Banded Pole Mount Bracket
UPC
096359244127
Dimensions
15.500 in x 8.000 in x 33.000 in
Distance From Pole
6 in
Height
33 in
Length
15.5 in
Weight
24.09 lb
Width
8 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2025)
EU RoHS Indicator
No
RUS Listed Reference
dm - Bracket, transformer
Pallet Quantity
15