HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE, w/NEMA A, B and C LUG SPACING for 9-1/2in to 13-1/2in DIA. POLES
Image of C15M363D424 TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE, w/NEMA A, B and C LUG SPACING for 9-1/2in to 13-1/2in DIA. POLES

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE, w/NEMA A, B and C LUG SPACING for 9-1/2in to 13-1/2in DIA. POLES

Brand: Chance

Catalog ID: C15M363D424

Aluminum, banded style transformer bracket for mounting 3 transformers 120 degrees apart with NEMA A, B or C lug spacing. Includes six 5/8" x 2-1/2" square head machine bolts and nuts for type A, B or C transformer lugs. Brackets are factory positioned at the B lug spacing.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Lightweight 6061-T6 aluminum

General

Catalog Number

C15M363D424

Type

Banded Pole Mount Bracket

UPC

096359475248

Dimensions

Weight

73.529 lb

Logistics

Pallet Quantity

2