HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/NEMA A, B and C LUG SPACING for 9-1/2in to 14-1/2in DIA. POLES
Image of C15M361436GP TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/NEMA A, B and C LUG SPACING for 9-1/2in to 14-1/2in DIA. POLES

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/NEMA A, B and C LUG SPACING for 9-1/2in to 14-1/2in DIA. POLES

Brand: Chance

Catalog ID: C15M361436GP

Aluminum, banded style transformer bracket for mounting 3 transformers with NEMA A, B or C lug spacing. Includes six 5/8" x 2-1/2" square head machine bolts and nuts for type A, B or C transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 5,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 3,900 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 3,200 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 2,700 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

General

Catalog Number

C15M361436GP

EU RoHS Indicator

No

Type

Banded Pole Mount Bracket

UPC

096359475958

Dimensions

Weight

64.706 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

2