
Brand: Chance
Catalog ID: C11MW2412ABLG
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C11MW2412ABLG
Type
Bolted Pole Mount Bracket
UPC
096359583530
Dimensions
26.250 in x 23.000 in x 11.250 in
Height
11.25 in
Length
26.25 in
Weight
35.28 lb
Width
23 in
Pallet Quantity
8