

Brand: Chance
Catalog ID: C11MW24L
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C11MW24L
Material
6061-T6 Aluminum
Product Type
3 Position
Type
Bolted Pole Mount Bracket
UPC
096359355151
Dimensions
26.000 in x 12.000 in x 27.000 in
Height
27 in
Length
26 in
Weight
49 lb
Width
12 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Pallet Quantity
5