
Brand: Chance
Catalog ID: C3MW24ML
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C3MW24ML
EU RoHS Indicator
No
Material
6061-T6 Aluminum
Type
Bolted Pole Mount Bracket
UPC
096359355144
Dimensions
26.000 in x 12.000 in x 18.000 in
Distance From Pole
N/A
Height
18 in
Length
26 in
Weight
29.4 lb
Width
12 in
EU RoHS Indicator
No
Pallet Quantity
25