HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with LIFTING EYE and NEMA A LUG SPACING
Image of C3MW24MLP TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with LIFTING EYE and NEMA A LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with LIFTING EYE and NEMA A LUG SPACING

Brand: Chance

Catalog ID: C3MW24MLP

Bracket, Transformer

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Includes one stainless steel ground lug
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 1,250 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 1,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 820 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 700 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

General

Catalog Number

C3MW24MLP

Type

Bolted Pole Mount Bracket

UPC

096359534525

Dimensions

Dimensions

27.000 in x 12.000 in x 26.780 in

Distance From Pole

N/A

Height

26.78 in

Length

27 in

Weight

29.4 lb

Width

12 in