HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING
Image of C12MW24 TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: C12MW24

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 2,500 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 1,950 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 1,600 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,350 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

General

Catalog Number

C12MW24

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Bolted Pole Mount Bracket

UPC

096359531562

Dimensions

Weight

33.32 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No